41Z48
41Z48
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z48

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. Accessories for Empty Consumer Units
- Show Less..
No label translation
General Information
Extended Product Type:
41Z48
Product ID:
1SPE007717F9915
EAN:
8712507130358
Catalog Description:
MISTRAL41W accessories door , 3 row(s), 54 modules, Door: Single , Transparent , Plastic , blue petrol
Long Description:
Door Transparent Blue 54M MISTRAL41W;Door Transparent Blue 54M MISTRAL41W
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL41W
Model Number:
Protective door
Number of Rows:
3
Accessory Type:
door
Door Type:
Single
Door Surface Finishing:
Transparent
DIN Place Units:
54
Glow Wire Test:
650
Design
Surface Finishing:
Untreated
Enclosure Material:
Thermoplastic
Material:
Plastic
Transparent Door:
Yes
Color:
blue petrol
Number of Modules:
54
Material Compliance
REACH Declaration:
9AKK108469A7731
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Environmental Information:
9AJK000330
Dimensions
Product Net Width:
430 mm
Product Net Height:
382 mm
Product Net Depth / Length:
382 mm
Product Net Weight:
0.468 kg
Container Information
Package Level 1 Units:
box 18 piece
Package Level 1 Width:
400.000 mm
Package Level 1 Height:
510.000 mm
Package Level 1 Depth / Length:
610.000 mm
Package Level 1 Gross Weight:
0.538 kg
Package Level 1 EAN:
8712507130358
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
1SPC8010I5M0201
Popular Downloads
Data Sheet, Technical Information:
1SLC801013D0201
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.0 : 27182204
Object Classification Code:
Not applicable
No downloads available
There are no related links available
6.3.0.53655