41Z46
1SPE007717F9913
8712507130334
MISTRAL41W accessories door , 1 row(s), 18 modules, Door: Single , Transparent , Plastic , blue petrol
Door Transparent Blue 18M MISTRAL41W;Door Transparent Blue 18M MISTRAL41W
MISTRAL41W
1
door
Wall mounting
Single
Untreated
Transparent
Thermoplastic
Plastic
Yes
18
Protective door
blue petrol
True - contains substances > 0.1 mass percentage
20240429
IP41
430 mm
132 mm
256 mm
0.164 kg
box 14 piece
122.000 mm
304.000 mm
390.000 mm
0.189 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
Product Not in WEEE Scope
V11.0 : 27182204
Not applicable