Loading Images..
No label translation
General Information
Extended Product Type:
41Z46
Product ID:
1SPE007717F9913
EAN:
8712507130334
Catalog Description:
MISTRAL41W accessories door , 1 row(s), 18 modules, Door: Single , Transparent , Plastic , blue petrol
Long Description:
Door Transparent Blue 18M MISTRAL41W;Door Transparent Blue 18M MISTRAL41W
Technical
Suitable for Product Class:
MISTRAL41W
Number of Rows:
1
Accessory Type:
door
Mounting Type:
Wall mounting
Door Type:
Single
Surface Finishing:
Untreated
Door Surface Finishing:
Transparent
Enclosure Material:
Thermoplastic
Material:
Plastic
Transparent Door:
Yes
DIN Place Units:
18
Model Number:
Protective door
Color:
blue petrol
Material Compliance
REACH Declaration:
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Environmental Information:
Dimensions
Product Net Width:
430 mm
Product Net Height:
132 mm
Product Net Depth / Length:
256 mm
Product Net Weight:
0.164 kg
Container Information
Package Level 1 Units:
box 14 piece
Package Level 1 Width:
122.000 mm
Package Level 1 Height:
304.000 mm
Package Level 1 Depth / Length:
390.000 mm
Package Level 1 Gross Weight:
0.189 kg
Package Level 1 EAN:
8712507130334
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.0 : 27182204
Object Classification Code:
Not applicable
No downloads available