41Z44
1SPE007717F9911
8712507130310
MISTRAL41W Accessories Door , 2 row(s), 24 modules, Door: Single , Transparent , Plastic , Blue
transparent door 24SU, serie MISTRAL41;Door Transparent Blue 24/48M MISTRAL41W
MISTRAL41W
Protective door
2
Door
Single
Transparent
24
Untreated
Thermoplastic
Plastic
Yes
Blue
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20220920
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
320 mm
256 mm
382 mm
0.255 kg
box 1 piece
28.000 mm
256.000 mm
292.000 mm
15 piece
265.000 mm
280.000 mm
395.000 mm
4.24 kg
8712507131119
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
Not applicable