41Z43
1SPE007717F9910
8712507130303
MISTRAL41W Accessories Door , 1 row(s), 12 modules, Door: Single , Transparent , Plastic , Blue
transparent door 12SU, serie MISTRAL41;Door Transparent Blue 12M MISTRAL41W
MISTRAL41W
Protective door
1
Door
Single
Transparent
12
Untreated
Thermoplastic
Plastic
Yes
Blue
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20220920
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
320 mm
132 mm
256 mm
0.142 kg
box 1 piece
28.000 mm
131.000 mm
292.000 mm
14 piece
123.000 mm
303.000 mm
266.000 mm
2.11 kg
8712507131102
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
Not applicable