41Z41
41Z41
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z41

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. Accessories for Empty Consumer Units
- Show Less..
No label translation
General Information
Extended Product Type:
41Z41
Product ID:
1SPE007717F9908
EAN:
8712507130280
Catalog Description:
MISTRAL41W Accessories Door , 1 row(s), 4 modules, Door: Single , Transparent , Plastic , Blue
Long Description:
Door Transparent Blue 4M MISTRAL41W;Door Transparent Blue 4M MISTRAL41W
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL41W
Model Number:
Protective door
Number of Rows:
1
Accessory Type:
Door
Door Type:
Single
Door Surface Finishing:
Transparent
DIN Place Units:
4
Design
Surface Finishing:
Untreated
Enclosure Material:
Thermoplastic
Material:
Plastic
Transparent Door:
Yes
Color:
Blue
Number of Modules:
4
Material Compliance
REACH Declaration:
9AKK108469A7731
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Environmental Information:
9AJK000330
Dimensions
Product Net Width:
96 mm
Product Net Height:
119 mm
Product Net Depth / Length:
17 mm
Product Net Weight:
0.032 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
152.000 mm
Package Level 1 Height:
124.000 mm
Package Level 1 Depth / Length:
132.000 mm
Package Level 1 Gross Weight:
0.036 kg
Package Level 1 EAN:
8712507130280
Package Level 2 Units:
24 piece
Package Level 2 Width:
119.000 mm
Package Level 2 Height:
213.000 mm
Package Level 2 Depth / Length:
267.000 mm
Package Level 2 Gross Weight:
1157 kg
Package Level 2 EAN:
8712507131089
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
1SPC8010I5M0201
Popular Downloads
Data Sheet, Technical Information:
1SLC801013D0201
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.0 : 27182204
Object Classification Code:
U
No downloads available
There are no related links available
6.3.0.53655