41Z40
1SPE007717F9907
8712507130273
MISTRAL41W accessories door , 3 row(s), 54 modules, Door: Single , Opaque , Plastic , Traffic white
Door Opaque 54M MISTRAL41W;Door Opaque 54M MISTRAL41W
MISTRAL41W
Protective door
3
door
Single
Opaque
54
650
Untreated
Thermoplastic
Plastic
No
Traffic white
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
430 mm
382 mm
124 mm
0.468 kg
box 18 piece
400.000 mm
510.000 mm
610.000 mm
0.538 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
Not applicable