41Z39
1SPE007717F9906
8712507130266
MISTRAL41W accessories door , 2 row(s), 36 modules, Door: Single , Opaque , Plastic , Traffic white
Door Opaque 36/72M (2 rows) MISTRAL41W;Door Opaque 36/72M (2 rows) MISTRAL41W
MISTRAL41W
Protective door
2
door
Single
Opaque
36
650
Untreated
Thermoplastic
Plastic
No
Traffic white
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
430 mm
256 mm
382 mm
0.354 kg
box 18 piece
301.000 mm
250.000 mm
403.000 mm
0.407 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
Not applicable