41Z38
1SPE007717F9905
8712507130259
MISTRAL41W accessories door , 1 row(s), 18 modules, Door: Single , Opaque , Plastic , Traffic white
Door Opaque 18M MISTRAL41W;Door Opaque 18M MISTRAL41W
MISTRAL41W
Protective door
1
door
Single
Opaque
18
650
Untreated
Thermoplastic
Plastic
No
Traffic white
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
430 mm
132 mm
256 mm
0.164 kg
box 14 piece
122.000 mm
304.000 mm
390.000 mm
0.189 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
Not applicable