41Z37
1SPE007717F9904
8712507130242
MISTRAL41W Accessories Door , 3 row(s), 36 modules, Door: Single , Opaque , Plastic , White
plastic door white 36SU, serie MISTRAL41;Door Opaque 36M (3 rows) MISTRAL41W
MISTRAL41W
Protective door
3
Door
Single
Opaque
36
Untreated
Thermoplastic
Plastic
No
White
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20220920
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
320 mm
382 mm
132 mm
0.385 kg
box 1 piece
28.000 mm
381.000 mm
292.000 mm
18 piece
301.000 mm
250.000 mm
403.000 mm
7.34 kg
8712507131041
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
Not applicable