41Z37
41Z37
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z37

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. Accessories for Empty Consumer Units
- Show Less..
No label translation
General Information
Extended Product Type:
41Z37
Product ID:
1SPE007717F9904
EAN:
8712507130242
Catalog Description:
MISTRAL41W Accessories Door , 3 row(s), 36 modules, Door: Single , Opaque , Plastic , White
Long Description:
plastic door white 36SU, serie MISTRAL41;Door Opaque 36M (3 rows) MISTRAL41W
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL41W
Model Number:
Protective door
Number of Rows:
3
Accessory Type:
Door
Door Type:
Single
Door Surface Finishing:
Opaque
DIN Place Units:
36
Design
Surface Finishing:
Untreated
Enclosure Material:
Thermoplastic
Material:
Plastic
Transparent Door:
No
Color:
White
Number of Modules:
36
Material Compliance
RoHS Declaration:
9AKK108467A3199
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20220920
REACH Declaration:
9AKK108469A7731
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Environmental Information:
9AJK000330
Dimensions
Product Net Width:
320 mm
Product Net Height:
382 mm
Product Net Depth / Length:
132 mm
Product Net Weight:
0.385 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
28.000 mm
Package Level 1 Height:
381.000 mm
Package Level 1 Depth / Length:
292.000 mm
Package Level 1 Gross Weight:
0.385 kg
Package Level 1 EAN:
8712507130242
Package Level 2 Units:
18 piece
Package Level 2 Width:
301.000 mm
Package Level 2 Height:
250.000 mm
Package Level 2 Depth / Length:
403.000 mm
Package Level 2 Gross Weight:
7.34 kg
Package Level 2 EAN:
8712507131041
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
1SPC8010I5M0201
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.0 : 27182204
Object Classification Code:
Not applicable
No downloads available
There are no related links available
6.3.0.53655