41Z34
1SPE007717F9901
8712507130211
MISTRAL41W Accessories Door , 1 row(s), 8 modules, Door: Single , Opaque , Plastic , White
Door Opaque 8M MISTRAL41W;Door Opaque 8M MISTRAL41W
MISTRAL41W
1
Door
Wall mounting
Single
Untreated
Opaque
Thermoplastic
Plastic
No
8
Protective door
White
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20220920
True - contains substances > 0.1 mass percentage
20240429
IP41
201 mm
125 mm
27 mm
0.088 kg
box 1 piece
232.000 mm
132.000 mm
0.101 kg
14 piece
119.000 mm
213.000 mm
267.000 mm
1345 kg
8712507131010
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
Product Not in WEEE Scope
85389099
V11.0 : 27182204
U