41Z33
1SPE007717F9900
8712507130204
MISTRAL41W Accessories Door , 1 row(s), 4 modules, Door: Single , Opaque , Plastic , White
Door Opaque 4M MISTRAL41W;Door Opaque 4M MISTRAL41W
MISTRAL41W
1
Door
Wall mounting
Single
Untreated
Opaque
Thermoplastic
Plastic
No
4
Protective door
White
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
96 mm
123 mm
17 mm
0.032 kg
box 1 piece
152.000 mm
124.000 mm
132.000 mm
0.036 kg
24 piece
119.000 mm
213.000 mm
267.000 mm
1157 kg
8712507131003
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
U