41P18X21
1SPE007717F0910
Mistral41W
8712507119551
Consumer unit , Surface mounting, 36 modules, 2 row(s), IP41, Door: Single, Plastic, Opaque, Dimensions: 387 mm x 387 mm x 119 mm
Consumer unit, IP 41, 2x18 -modules with plain door
37.5 W
0
2
Snap Function
Assembled with DIN-rail
Door
Surface mounting
Single
Opaque
Thermoplastic
Plastic
No
with Notch
36
RAL 9016 - Traffic White
White
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Around the Enclosure -10 … +60 °C
IP41
Isolated (Class II)
18
387 mm
119 mm
1.831 kg
74 mm
box 2 piece
400 mm
128 mm
800 mm
3.661 kg
8712507128096
1 piece
EC000214 - Small distribution board
Product Not in WEEE Scope
V11.0 : 27142409
Not applicable