41P18X11
41P18X11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41P18X11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL41W
- Show Less..
No label translation
General Information
Extended Product Type:
41P18X11
Product ID:
1SPE007717F0810
ABB Type Designation:
Mistral41W
EAN:
8712507119520
Catalog Description:
Consumer unit  MISTRAL41W, Surface mounting, 18 modules, 1 row(s), IP41,  Door: Single, Plastic, Opaque, Dimensions: 262 mm x 387 mm x 119 mm
Long Description:
Consumer unit, IP 41,  18 -modules with plain door
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Number of Line Terminals:
0
Number of Rows:
1
Closure Type:
Snap Function
Configuration Type:
Assembled with DIN-rail
Cover Plate Type:
Door
Door Type:
Single
Door Surface Finishing:
Opaque
DIN Place Units:
18
Terminal Type:
No Terminals 
Glow Wire Test:
650
Electrical
Power Loss:
29.8 W
Design
Enclosure Material:
Thermoplastic
Housing Material:
Plastic
Door Material:
Plastic
Transparent Door:
No
Cover Style:
with Notch
RAL Number:
RAL 9016 - Traffic White
Color:
White
Number of Modules:
18
Material Compliance
RoHS Information:
9AKK108468A2419
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20221015
REACH Declaration:
9AKK108469A7731
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Ambient Air Temperature:
Around the Enclosure -15 ... 60 °C
Degree of Protection:
IP41
Protection Class:
Isolated (Class II)
Environmental Information:
9AJK000330
Dimensions
Width in Number of Modular Spacings:
18
Product Net Width:
387 mm
Product Net Height:
262 mm
Product Net Depth / Length:
119 mm
Product Net Weight:
1.241 kg
Built-In Depth (t2):
74 mm
Engineering
Building Information Modeling – BIM:
9AKK107046A8396
Container Information
Package Level 1 Units:
box 3 piece
Package Level 1 Width:
400 mm
Package Level 1 Height:
128 mm
Package Level 1 Depth / Length:
800 mm
Package Level 1 Gross Weight:
3.721 kg
Package Level 1 EAN:
8712507128065
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
9AKK108468A2419
Installation
Instructions and Manuals:
1SPC8010I5M0201
Popular Downloads
Data Sheet, Technical Information:
1SLC801013D0201
External Classifications and Standards
ETIM 8:
EC000214 - Small distribution board
ETIM 9:
EC000214 - Small distribution board
eClass:
V11.0 : 27142409
Object Classification Code:
Not applicable
No downloads available
There are no related links available
6.3.0.53655