41P18X11
1SPE007717F0810
Mistral41W
8712507119520
Consumer unit , Surface mounting, 18 modules, 1 row(s), IP41, Door: Single, Plastic, Opaque, Dimensions: 262 mm x 387 mm x 119 mm
Consumer unit, IP 41, 18 -modules with plain door
29.8 W
0
1
Snap Function
Assembled with DIN-rail
Door
Surface mounting
Single
Opaque
Thermoplastic
Plastic
No
with Notch
18
RAL 9016 - Traffic White
White
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Around the Enclosure -10 … +60 °C
IP41
Isolated (Class II)
387 mm
262 mm
119 mm
1.241 kg
74 mm
box 3 piece
400 mm
128 mm
800 mm
3.721 kg
8712507128065
1 piece
EC000214 - Small distribution board
Product Not in WEEE Scope
V11.0 : 27142409
Not applicable