Loading Images..
No label translation
General Information
Extended Product Type:
41P12X32
Product ID:
1SPE007717F0620
ABB Type Designation:
Mistral41W
EAN:
8712507119476
Catalog Description:
Consumer unit , Surface mounting, 36 modules, 3 row(s), IP41,  Door: Single, Plastic, Transparent, Dimensions: 512 mm x 297 mm x 119 mm
Long Description:
Consumer unit, IP 41,  3x12 -modules with transparent door
Technical
Power Loss:
36.8 W
Number of Line Terminals:
0
Number of Rows:
3
Closure Type:
Snap Function
Configuration Type:
Assembled with DIN-rail
Cover Plate Type:
Door
Mounting Type:
Surface mounting
Door Type:
Single
Door Surface Finishing:
Transparent
Enclosure Material:
Thermoplastic
Housing Material:
Plastic
Transparent Door:
Yes
Cover Style:
with Notch
DIN Place Units:
36
RAL Number:
RAL 9016 - Traffic White
Color:
White
Terminal Type:
No Terminals 
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20221015
REACH Declaration:
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
Product Not in WEEE Scope
Environmental
Ambient Air Temperature:
Around the Enclosure -10 … +60 °C
Degree of Protection:
IP41
Protection Class:
Isolated (Class II)
Environmental Information:
Dimensions
Width in Number of Modular Spacings:
12
Product Net Width:
297 mm
Product Net Height:
512 mm
Product Net Depth / Length:
119 mm
Product Net Weight:
1.915 kg
Built-In Depth (t2):
74 mm
Container Information
Package Level 1 Units:
box 2 piece
Package Level 1 Width:
400 mm
Package Level 1 Height:
250 mm
Package Level 1 Depth / Length:
600 mm
Package Level 1 Gross Weight:
3.829 kg
Package Level 1 EAN:
8712507128010
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
Building Information Modeling – BIM:
External Classifications and Standards
ETIM 8:
EC000214 - Small distribution board
ETIM 9:
EC000214 - Small distribution board
eClass:
V11.0 : 27142409
Object Classification Code:
Not applicable
No downloads available