41P12X32
1SPE007717F0620
Mistral41W
8712507119476
Consumer unit , Surface mounting, 36 modules, 3 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 512 mm x 297 mm x 119 mm
Consumer unit, IP 41, 3x12 -modules with transparent door
36.8 W
0
3
Snap Function
Assembled with DIN-rail
Door
Surface mounting
Single
Transparent
Thermoplastic
Plastic
Yes
with Notch
36
RAL 9016 - Traffic White
White
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Around the Enclosure -10 … +60 °C
IP41
Isolated (Class II)
12
297 mm
512 mm
119 mm
1.915 kg
74 mm
box 2 piece
400 mm
250 mm
600 mm
3.829 kg
8712507128010
1 piece
EC000214 - Small distribution board
Product Not in WEEE Scope
V11.0 : 27142409
Not applicable