41P08X12
1SPE007717F0320
Mistral41W
8712507119384
Consumer unit MISTRAL41W, Surface mounting, 8 modules, 1 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 262 mm x 207 mm x 119 mm
Consumer unit, IP 41, 8 -modules with transparent door
0
1
Snap Function
Assembled with DIN-rail
Door
Single
Transparent
8
No Terminals
650
17.7 W
Thermoplastic
Plastic
Yes
with Notch
RAL 9016 - Traffic White
White
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
Around the Enclosure -15 ... 60 °C
IP41
Isolated (Class II)
207 mm
262 mm
119 mm
0.729 kg
74 mm
box 7 piece
400 mm
250 mm
600 mm
5.101 kg
8712507127921
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
Not applicable