41P04X11
1SPE007717F0210
Mistral41W
8712507120199
Consumer unit , Surface mounting, 4 modules, 1 row(s), IP41, Door: Single, Plastic, Opaque, Dimensions: 223 mm x 100 mm x 96 mm
Consumer unit, IP 41, 4 -modules with plain door
9.3 W
0
1
Snap Function
Assembled with DIN-rail
Door
Surface mounting
Single
Opaque
Thermoplastic
Plastic
No
with Notch
4
RAL 9016 - Traffic White
White
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
Around the Enclosure -10 … +60 °C
IP41
Isolated (Class II)
100 mm
223 mm
96 mm
0.299 kg
66 mm
box 24 piece
400 mm
250 mm
600 mm
7.157 kg
8712507127884
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
Not applicable