41P02X10
1SPE007717F0100
Mistral41W
8712507120175
Consumer unit MISTRAL41W, Surface mounting, 2 modules, 1 row(s), IP30, Door: Without Door, Dimensions: 223 mm x 64 mm x 95 mm
Consumer unit, IP 41, 2 -modules without door
0
1
Snap Function
Assembled with DIN-rail
None
Without Door
2
No Terminals
650
9.2 W
Thermoplastic
Plastic
No
with Notch
RAL 9016 - Traffic White
White
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
Around the Enclosure -15 ... 60 °C
IP30
Isolated (Class II)
64 mm
223 mm
95 mm
0.183 kg
66 mm
box 36 piece
400 mm
250 mm
600 mm
6.578 kg
8712507127860
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
Not applicable