Loading Images..
No label translation
General Information
Extended Product Type:
41P02X10
Product ID:
1SPE007717F0100
ABB Type Designation:
Mistral41W
EAN:
8712507120175
Catalog Description:
Consumer unit , Surface mounting, 2 modules, 1 row(s), IP30,  Door: Without Door, Dimensions: 223 mm x 64 mm x 95 mm
Long Description:
Consumer unit, IP 41,  2 -modules without door
Technical
Power Loss:
9.2 W
Number of Line Terminals:
0
Number of Rows:
1
Closure Type:
Snap Function
Configuration Type:
Assembled with DIN-rail
Cover Plate Type:
None
Mounting Type:
Surface mounting
Door Type:
Without Door
Enclosure Material:
Thermoplastic
Housing Material:
Plastic
Transparent Door:
No
Cover Style:
with Notch
DIN Place Units:
2
RAL Number:
RAL 9016 - Traffic White
Color:
White
Terminal Type:
No Terminals 
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20221015
REACH Declaration:
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
Product Not in WEEE Scope
Environmental
Ambient Air Temperature:
Around the Enclosure -10 … +60 °C
Degree of Protection:
IP30
Protection Class:
Isolated (Class II)
Environmental Information:
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
64 mm
Product Net Height:
223 mm
Product Net Depth / Length:
95 mm
Product Net Weight:
0.183 kg
Built-In Depth (t2):
66 mm
Container Information
Package Level 1 Units:
box 36 piece
Package Level 1 Width:
400 mm
Package Level 1 Height:
250 mm
Package Level 1 Depth / Length:
600 mm
Package Level 1 Gross Weight:
6.578 kg
Package Level 1 EAN:
8712507127860
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
Building Information Modeling – BIM:
External Classifications and Standards
ETIM 8:
EC000214 - Small distribution board
ETIM 9:
EC000214 - Small distribution board
eClass:
V11.0 : 27142409
Object Classification Code:
Not applicable
No downloads available