41P02X10
41P02X10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41P02X10

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL41W
- Show Less..
No label translation
General Information
Extended Product Type:
41P02X10
Product ID:
1SPE007717F0100
ABB Type Designation:
Mistral41W
EAN:
8712507120175
Catalog Description:
Consumer unit  MISTRAL41W, Surface mounting, 2 modules, 1 row(s), IP30,  Door: Without Door, Dimensions: 223 mm x 64 mm x 95 mm
Long Description:
Consumer unit, IP 41,  2 -modules without door
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Number of Line Terminals:
0
Number of Rows:
1
Closure Type:
Snap Function
Configuration Type:
Assembled with DIN-rail
Cover Plate Type:
None
Door Type:
Without Door
DIN Place Units:
2
Terminal Type:
No Terminals 
Glow Wire Test:
650
Electrical
Power Loss:
9.2 W
Design
Enclosure Material:
Thermoplastic
Housing Material:
Plastic
Transparent Door:
No
Cover Style:
with Notch
RAL Number:
RAL 9016 - Traffic White
Color:
White
Number of Modules:
2
Material Compliance
RoHS Declaration:
9AKK108468A2419
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20221015
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Ambient Air Temperature:
Around the Enclosure -15 ... 60 °C
Degree of Protection:
IP30
Protection Class:
Isolated (Class II)
Environmental Information:
9AJK000330
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
64 mm
Product Net Height:
223 mm
Product Net Depth / Length:
95 mm
Product Net Weight:
0.183 kg
Built-In Depth (t2):
66 mm
Engineering
Building Information Modeling – BIM:
9AKK107046A8396
Container Information
Package Level 1 Units:
box 36 piece
Package Level 1 Width:
400 mm
Package Level 1 Height:
250 mm
Package Level 1 Depth / Length:
600 mm
Package Level 1 Gross Weight:
6.578 kg
Package Level 1 EAN:
8712507127860
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
9AKK108468A2419
Installation
Instructions and Manuals:
1SPC8010I5M0201
Popular Downloads
Data Sheet, Technical Information:
1SLC801013D0201
External Classifications and Standards
ETIM 8:
EC000214 - Small distribution board
ETIM 9:
EC000214 - Small distribution board
eClass:
V11.0 : 27142409
Object Classification Code:
Not applicable
No downloads available
There are no related links available
6.3.0.53655