41Z82
1SPE007715F9717
8712507126795
Terminal block screwless PE 20x1,5-4mm²+6x25mm², 63 A A
Terminal block screwless PE 20x1,5-4mm²+6x25mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
230 V
63 A
26
7
terminals
PE-Terminal
Green
Quick-Terminal
Following EU Directive 2011/65/EU
20210521
False - does not contain substances > 0.1 mass percentage
20230911
331c4b73-6537-45cb-8036-d75c980b3d2e Netherlands (NL)
115 mm
31 mm
0.0993 kg
box 5 piece
110 mm
30 mm
150 mm
0.4965 kg
8712507126931
box 60 piece
180 mm
200 mm
270 mm
5.958 kg
8712507127075
pallet (lift) 4800 piece
800 mm
1000 mm
1200 mm
476.64 kg
1 piece
3405568
EC000446 - Push in terminal
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
85389099
V11.0 : 27141104
X