41Z81
1SPE007715F9716
8712507126788
Terminal block screwless PE 17x1,5-4mm²+5x25mm², 63 A A
Terminal block screwless PE 17x1,5-4mm²+5x25mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
230 V
63 A
22
6
terminals
PE-Terminal
Green
Quick-Terminal
Following EU Directive 2011/65/EU
20210521
False - does not contain substances > 0.1 mass percentage
20230911
8aec1ce5-1b8a-4a7b-982c-73db173f7d47 Netherlands (NL)
99 mm
31 mm
0.0824 kg
box 5 piece
90 mm
30 mm
140 mm
0.412 kg
8712507126924
box 70 piece
180 mm
200 mm
270 mm
5.768 kg
8712507127068
pallet (lift) 5600 piece
800 mm
1000 mm
1200 mm
461.44 kg
1 piece
3405567
EC000446 - Push in terminal
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
85389099
V11.0 : 27141104
X