41Z79
1SPE007715F9714
8712507126764
Terminal block screwless PE 11x1,5-4mm²+3x25mm², 63 A A
Terminal block screwless PE 11x1,5-4mm²+3x25mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
230 V
63 A
14
4
Terminal block
PE-Terminal
Green
Screwless Terminals
Following EU Directive 2011/65/EU
20210521
False - does not contain substances > 0.1 mass percentage
20230911
7aebc37a-ca5e-4994-840c-a70a0042d059 Netherlands (NL)
66 mm
31 mm
0.0524 kg
box 5 piece
150 mm
0.262 kg
8712507126900
box 100 piece
180 mm
200 mm
270 mm
5.24 kg
8712507127044
pallet (lift) 8000 piece
800 mm
1000 mm
1200 mm
419.2 kg
BX 5 piece
3405563
EC000446 - Push in terminal
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
85389099
V11.0 : 27141104
X