41Z78
1SPE007715F9713
8712507126757
Terminal block screwless PE 8x1,5-4mm²+2x25mm², 63 A
Terminal block screwless PE 8x1,5-4mm²+2x25mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
10
3
terminals
PE-Terminal
Quick-Terminal
230 V
63 A
Green
Following EU Directive 2011/65/EU
20210521
False - does not contain substances > 0.1 mass percentage
20230911
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
49 mm
31 mm
0.0306 kg
box 5 piece
50 mm
30 mm
110 mm
0.153 kg
8712507126894
box 150 piece
180 mm
200 mm
270 mm
4.59 kg
8712507127037
pallet (lift) 12000 piece
800 mm
1000 mm
1200 mm
367.2 kg
1 piece
3405562
EC000446 - Push in terminal
V11.0 : 27141104
X