41Z77
1SPE007715F9712
8712507126740
Terminal block screwless PE 5x1,5-4mm²+1x25mm², 63 A A
Terminal block screwless PE 5x1,5-4mm²+1x25mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
230 V
63 A
6
2
terminals
PE-Terminal
Green
Quick-Terminal
Following EU Directive 2011/65/EU
20210521
False - does not contain substances > 0.1 mass percentage
20230911
7aebc37a-ca5e-4994-840c-a70a0042d059 Netherlands
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
33 mm
31 mm
0.0176 kg
box 5 piece
32 mm
150 mm
0.088 kg
8712507126887
box 180 piece
180 mm
200 mm
270 mm
3.168 kg
8712507127020
pallet (lift) 14400 piece
800 mm
1000 mm
1200 mm
253.44 kg
1 piece
3405561
EC000446 - Push in terminal
V11.0 : 27141104
X