41Z76
1SPE007715F9707
8712507126733
Terminal block screwless N 20x1,5-4mm²+6x25mm², 63 A A
Terminal block screwless N 20x1,5-4mm²+6x25mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
230 V
63 A
26
7
terminals
N-Terminal
Blue
Quick-Terminal
Following EU Directive 2011/65/EU
20210521
False - does not contain substances > 0.1 mass percentage
20230911
9858cc2c-7eb6-4d77-adf3-6037f35a4c76 Netherlands (NL)
115 mm
31 mm
0.0993 kg
box 5 piece
110 mm
30 mm
140 mm
0.4965 kg
8712507126870
box 60 piece
180 mm
200 mm
270 mm
5.958 kg
8712507127013
pallet (lift) 4800 piece
800 mm
1000 mm
1200 mm
476.64 kg
1 piece
3405554
EC000446 - Push in terminal
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
85389099
V11.0 : 27141104
X