41Z74
1SPE007715F9705
8712507126719
Terminal block screwless N 14x1,5-4mm²+4x25mm², 63 A
Terminal block screwless N 14x1,5-4mm²+4x25mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
18
5
Terminal block
N-Terminal
Screwless Terminals
230 V
63 A
Blue
Following EU Directive 2011/65/EU
20210521
False - does not contain substances > 0.1 mass percentage
20230911
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
82 mm
31 mm
0.0675 kg
box 5 piece
80 mm
30 mm
150 mm
0.3375 kg
8712507126856
box 90 piece
200 mm
300 mm
6.075 kg
8712507126993
pallet (lift) 7200 piece
800 mm
1000 mm
1200 mm
486 kg
BX 5 piece
3405552
EC000446 - Push in terminal
V11.0 : 27141104
X