41Z73
1SPE007715F9704
8712507126702
Terminal block screwless N 11x1,5-4mm²+3x25mm², 63 A
Terminal block screwless N 11x1,5-4mm²+3x25mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
14
4
terminals
N-Terminal
Quick-Terminal
230 V
63 A
Blue
Following EU Directive 2011/65/EU
20210521
False - does not contain substances > 0.1 mass percentage
20230911
dfa69bea-9c04-452b-bbc6-a29229fa2ce8 Netherlands
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
66 mm
31 mm
0.0524 kg
box 5 piece
60 mm
30 mm
140 mm
0.262 kg
8712507126849
box 100 piece
180 mm
200 mm
270 mm
5.24 kg
8712507126986
1 piece
3405551
EC000446 - Push in terminal
V11.0 : 27141104
X