41Z72
41Z72
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z72

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. FOR65
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. Terminals
- Show Less..
No label translation
General Information
Extended Product Type:
41Z72
Product ID:
1SPE007715F9703
EAN:
8712507126696
Catalog Description:
Terminal block screwless  N 8x1,5-4mm²+2x25mm², 63 A
Long Description:
Terminal block screwless  N 8x1,5-4mm²+2x25mm²
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL65;MISTRAL41F; MISTRAL41W
Number of Clamp Positions:
10
Number of Line Terminals:
3
Accessory Type:
terminals
Terminal Connection Type:
N-Terminal
Terminal Type:
Quick-Terminal
Electrical
Rated Voltage (Ur):
230 V
Rated Current (In):
63 A
Design
Color:
Blue
Material Compliance
RoHS Declaration:
9AJK000604
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20210521
REACH Declaration:
9AJK000616
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20230911
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
e1dd97fa-469b-429b-98cb-433c2559af02 Netherlands
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Environmental Information:
9AJK000330
Dimensions
Product Net Width:
49 mm
Product Net Height:
31 mm
Product Net Depth / Length:
31 mm
Product Net Weight:
0.0377 kg
Container Information
Package Level 1 Units:
box 5 piece
Package Level 1 Width:
50 mm
Package Level 1 Height:
30 mm
Package Level 1 Depth / Length:
140 mm
Package Level 1 Gross Weight:
0.1885 kg
Package Level 1 EAN:
8712507126832
Package Level 2 Units:
box 150 piece
Package Level 2 Width:
180 mm
Package Level 2 Height:
200 mm
Package Level 2 Depth / Length:
270 mm
Package Level 2 Gross Weight:
5.655 kg
Package Level 2 EAN:
8712507126979
Package Level 3 Units:
pallet (lift) 12000 piece
Package Level 3 Width:
800 mm
Package Level 3 Height:
1000 mm
Package Level 3 Depth / Length:
1200 mm
Package Level 3 Gross Weight:
452.4 kg
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3405549
Certificates and Declarations
Declaration of Conformity - CE:
1SPE007715F9703
Installation
Instructions and Manuals:
1SPY002415D0700
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC000446 - Push in terminal
ETIM 9:
EC000446 - Push in terminal
eClass:
V11.0 : 27141104
Object Classification Code:
X
No downloads available
There are no related links available
6.3.0.53655