41Z71
1SPE007715F9702
8712507126689
Terminal block screwless N 5x1,5-4mm²+1x25mm², 63 A A
Terminal block screwless N 5x1,5-4mm²+1x25mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
230 V
63 A
6
2
terminals
N-Terminal
Blue
Quick-Terminal
Following EU Directive 2011/65/EU
20210521
False - does not contain substances > 0.1 mass percentage
20230911
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
33 mm
31 mm
0.02138 kg
box 5 piece
32 mm
22 mm
160 mm
0.1069 kg
8712507126825
box 180 piece
180 mm
200 mm
270 mm
3.8484 kg
8712507126962
1 piece
3405548
EC000446 - Push in terminal
V11.0 : 27141104
X