41Z70
1SPE007715F9701
8712507126672
Terminal block screwless N 5x1,5-4mm², 63 A
Terminal block screwless N 5x1,5-4mm²;Terminal block screwless N 5x1,5-4mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
5
2
terminals
N-Terminal
Quick-Terminal
230 V
63 A
Blue
Following EU Directive 2011/65/EU
20210521
False - does not contain substances > 0.1 mass percentage
20230911
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
33 mm
22 mm
0.02016 kg
box 5 piece
23 mm
160 mm
0.1008 kg
8712507126818
box 280 piece
180 mm
200 mm
270 mm
5.6448 kg
8712507126955
1 piece
3405547
EC000446 - Push in terminal
V11.0 : 27141104
X