41Z23
41Z23
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z23

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. Accessories for Empty Consumer Units
- Show Less..
No label translation
General Information
Extended Product Type:
41Z23
Product ID:
1SPE007715F5650
EAN:
8712507128171
Catalog Description:
Consumer units accessories module blanking plate , 1 row(s), 12 modules, Plastic , Traffic white
Long Description:
MCB Cover 12M GWT 650 MISTRAL41W;MCB Cover 12M GWT 650 MISTRAL41W
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL41W
Number of Rows:
1
Accessory Type:
module blanking plate
DIN Place Units:
12
Glow Wire Test:
650
Design
Material:
Plastic
RAL Number:
RAL 9016 - Traffic White
Color:
Traffic white
Number of Modules:
12
Material Compliance
RoHS Information:
9AKK108467A3199
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20220920
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Environmental Information:
9AJK000330
Dimensions
Width in Number of Modular Spacings:
12
Product Net Width:
230 mm
Product Net Height:
50 mm
Product Net Weight:
0.010 kg
Container Information
Package Level 1 Units:
box 180 piece
Package Level 1 Width:
306.000 mm
Package Level 1 Height:
228.000 mm
Package Level 1 Depth / Length:
356.000 mm
Package Level 1 Gross Weight:
5.300 kg
Package Level 1 EAN:
8712507128171
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
1SPC8010I5M0201
Popular Downloads
Data Sheet, Technical Information:
1SLC801013D0201
External Classifications and Standards
ETIM 8:
EC000771 - Cover strip (modular) for meter-/distribution board
ETIM 9:
EC000771 - Cover strip (modular) for meter-/distribution board
eClass:
V11.0 : 27142413
Object Classification Code:
Not applicable
No downloads available
There are no related links available
6.3.0.53655