41Z23
1SPE007715F5650
8712507128171
Consumer units accessories module blanking plate , 1 row(s), 12 modules, Plastic , Traffic white
MCB Cover 12M GWT 650 MISTRAL41W;MCB Cover 12M GWT 650 MISTRAL41W
MISTRAL41W
1
module blanking plate
12
650
Plastic
RAL 9016 - Traffic White
Traffic white
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20220920
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
230 mm
50 mm
0.010 kg
box 180 piece
306.000 mm
228.000 mm
356.000 mm
5.300 kg
1 piece
EC000771 - Cover strip (modular) for meter-/distribution board
V11.0 : 27142413
Not applicable