41Z21
1SPE007715F5112
8712507128256
MISTRAL41W accessories Partition wall , 12 modules, Plastic
partition horizontal, serie MISTRAL41;Partition Wall 12M
MISTRAL41W
Partition wall
12
Untreated
Plastic
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
300 mm
65 mm
300.000 mm
0.080 kg
box 5 piece
77.000 mm
20.000 mm
0.400 kg
8712507128270
pallet (lift) 5 piece
265.000 mm
280.000 mm
395.000 mm
1 piece
EC000770 - Separation plate for meter-/distribution boards
V11.0 : 27142412
Not applicable