41Z21
41Z21
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z21

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. Accessories for Empty Consumer Units
- Show Less..
No label translation
General Information
Extended Product Type:
41Z21
Product ID:
1SPE007715F5112
EAN:
8712507128256
Catalog Description:
MISTRAL41W accessories Partition wall , 12 modules, Plastic
Long Description:
partition horizontal, serie MISTRAL41;Partition Wall 12M
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL41W
Accessory Type:
Partition wall
DIN Place Units:
12
Design
Surface Finishing:
Untreated
Material:
Plastic
Number of Modules:
12
Material Compliance
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Environmental Information:
9AJK000330
Dimensions
Width in Number of Modular Spacings:
12
Product Net Width:
300 mm
Product Net Height:
65 mm
Product Net Depth / Length:
300.000 mm
Product Net Weight:
0.080 kg
Container Information
Package Level 1 Units:
box 5 piece
Package Level 1 Width:
77.000 mm
Package Level 1 Height:
20.000 mm
Package Level 1 Depth / Length:
300.000 mm
Package Level 1 Gross Weight:
0.400 kg
Package Level 1 EAN:
8712507128270
Package Level 2 Units:
pallet (lift) 5 piece
Package Level 2 Width:
265.000 mm
Package Level 2 Height:
280.000 mm
Package Level 2 Depth / Length:
395.000 mm
Package Level 2 Gross Weight:
0.400 kg
Package Level 2 EAN:
8712507128270
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
1SPC8010I5M0201
External Classifications and Standards
ETIM 8:
EC000770 - Separation plate for meter-/distribution boards
ETIM 9:
EC000770 - Separation plate for meter-/distribution boards
eClass:
V11.0 : 27142412
Object Classification Code:
Not applicable
No downloads available
There are no related links available
6.3.0.53655