41Z16
1SPE007715F5010
8712507128294
MISTRAL41W accessories Lockset , blue
lock with key for transparent door, serie MISTRAL41
MISTRAL41W
Lockset
Cylinder
Key
blue
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
100.000 mm
20.000 mm
150.000 mm
0.032 kg
box 200 piece
6.400 kg
8712507128300
pallet (lift) 200 piece
265.000 mm
280.000 mm
395.000 mm
6.656 kg
1 piece
2200497
EC000327 - Lock system for enclosure/cabinet
V11.0 : 27400641
Not applicable