41Z16
41Z16
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z16

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. Accessories for Empty Consumer Units
- Show Less..
No label translation
General Information
Extended Product Type:
41Z16
Product ID:
1SPE007715F5010
EAN:
8712507128294
Catalog Description:
MISTRAL41W accessories Lockset , blue
Long Description:
lock with key for transparent door, serie MISTRAL41
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL41W
Accessory Type:
Lockset
Closure Type:
Cylinder
Handle Type:
Key
Design
Color:
blue
Material Compliance
REACH Declaration:
9AKK108469A7731
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Environmental Information:
9AJK000330
Dimensions
Product Net Width:
100.000 mm
Product Net Height:
20.000 mm
Product Net Depth / Length:
150.000 mm
Product Net Weight:
0.032 kg
Container Information
Package Level 1 Units:
box 200 piece
Package Level 1 Width:
100.000 mm
Package Level 1 Height:
20.000 mm
Package Level 1 Depth / Length:
150.000 mm
Package Level 1 Gross Weight:
6.400 kg
Package Level 1 EAN:
8712507128300
Package Level 2 Units:
pallet (lift) 200 piece
Package Level 2 Width:
265.000 mm
Package Level 2 Height:
280.000 mm
Package Level 2 Depth / Length:
395.000 mm
Package Level 2 Gross Weight:
6.656 kg
Package Level 2 EAN:
8712507128300
Ordering
Minimum Order Quantity:
1 piece
E-Number (Sweden):
2200497
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
1SPC8010I5M0201
External Classifications and Standards
ETIM 8:
EC000327 - Lock system for enclosure/cabinet
ETIM 9:
EC000327 - Lock system for enclosure/cabinet
eClass:
V11.0 : 27400641
Object Classification Code:
Not applicable
No downloads available
There are no related links available
6.3.0.53655