41Z67
41Z67
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z67

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. FOR65
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. Terminals
- Show Less..
No label translation
General Information
Extended Product Type:
41Z67
Product ID:
1SPE007715F0751
EAN:
8712507123602
Catalog Description:
Terminal carrier 8M MISTRAL
Long Description:
Quick plug-in carrier for Mistral 65 circuit distributor for mounting N/PE quick plug-in terminals, tool-free mounting through simple plugging; useful width for the quick plug-in terminals is 8 space units. The system complies with the current DIN VDE 0100 Part 410 standard, and is highly flexible with respect to the size of the terminals and extensibility. The modularity and the extensive range make it possible for you to configure the products exactly to your practical needs. Various quick plug-in terminals can be combined on a shared quick plug-in carrier as necessary.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL65;MISTRAL41F; MISTRAL41W
Number of Line Terminals:
11
Accessory Type:
Terminal carrier
DIN Place Units:
8
Design
Material:
Plastic
Material Compliance
REACH Declaration:
9AJK000616
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20230911
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
461487f4-6fa9-4bb7-97aa-b8f9e55f9363 Netherlands
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
9AJK000330
Dimensions
Width in Number of Modular Spacings:
8
Product Net Width:
180 mm
Product Net Height:
24 mm
Product Net Depth / Length:
24 mm
Product Net Weight:
0.0244 kg
Container Information
Package Level 1 Units:
box 5 piece
Package Level 1 Width:
75 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
180 mm
Package Level 1 Gross Weight:
0.122 kg
Package Level 1 EAN:
8712507119339
Package Level 2 Units:
box 280 piece
Package Level 2 Width:
300 mm
Package Level 2 Height:
215 mm
Package Level 2 Depth / Length:
400 mm
Package Level 2 Gross Weight:
6.832 kg
Package Level 2 EAN:
8712507123299
Package Level 3 Units:
pallet (lift) 8960 piece
Package Level 3 Width:
800 mm
Package Level 3 Height:
1000 mm
Package Level 3 Depth / Length:
1200 mm
Package Level 3 Gross Weight:
218.624 kg
Ordering
Minimum Order Quantity:
BX 5 piece
E-Number (Finland):
3405579
E-Number (Norway):
2437771
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
1SPC8010I5M0201
Popular Downloads
Data Sheet, Technical Information:
No document needed
External Classifications and Standards
ETIM 8:
EC002625 - Mounting accessories (enclosure/cabinet)
ETIM 9:
EC002625 - Mounting accessories (enclosure/cabinet)
eClass:
V11.0 : 27182807
Object Classification Code:
U
No downloads available
There are no related links available
6.3.0.53655