41Z66
1SPE007715F0745
8712507123596
Terminal block PE 11x16mm²+15x6mm², 100 A
Terminal block PE 11x16mm²+15x6mm²;Terminal block PE 11x16mm²+15x6mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
11
terminals
PE-Terminal
Thermoplastic
1 - Solid-Core 6...16 mm²
2 - Fine-Strand with Cable End Sleeve 6...16 mm²
3 - Fine-Strand without Cable End Sleeve 6...16 mm²
4 - Multi-Wired 6...16 mm²
Screw Terminals
400 V
100 A
Green
False - does not contain substances > 0.1 mass percentage
20230911
b4595c9d-8119-4af2-a7ee-83f981c6bb56 Netherlands
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
181 mm
24 mm
0.1061 kg
box 5 piece
85 mm
120 mm
0.5305 kg
8712507119322
box 90 piece
200 mm
300 mm
9.549 kg
8712507123282
pallet (lift) 7200 piece
800 mm
1000 mm
1200 mm
763.92 kg
1 piece
EC001284 - Single- and multi-pole terminal strip
V11.0 : 27141106
X