41Z65
1SPE007715F0744
8712507123589
Terminal block PE 9x16mm²+12x6mm², 100 A
Terminal block PE 9x16mm²+12x6mm²;Terminal block PE 9x16mm²+12x6mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
9
terminals
PE-Terminal
Thermoplastic
1 - Solid-Core 6...16 mm²
2 - Fine-Strand with Cable End Sleeve 6...16 mm²
3 - Fine-Strand without Cable End Sleeve 6...16 mm²
4 - Multi-Wired 6...16 mm²
Screw Terminals
400 V
100 A
Green
False - does not contain substances > 0.1 mass percentage
20230911
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
148 mm
24 mm
0.0862 kg
box 5 piece
85 mm
120 mm
0.431 kg
8712507119315
box 90 piece
200 mm
300 mm
7.758 kg
8712507123275
1 piece
EC001284 - Single- and multi-pole terminal strip
V11.0 : 27141106
X