41Z63
1SPE007715F0742
8712507123558
Terminal block PE 5x16mm²+6x6mm², 100 A A
Terminal block PE 5x16mm²+6x6mm²;Terminal block PE 5x16mm²+6x6mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
400 V
100 A
5
terminals
Direct mounting
PE-Terminal
Thermoplastic
Green
1 - Solid-Core 6...16 mm²
2 - Fine-Strand with Cable End Sleeve 6...16 mm²
3 - Fine-Strand without Cable End Sleeve 6...16 mm²
4 - Multi-Wired 6...16 mm²
Screw Terminals
False - does not contain substances > 0.1 mass percentage
20230911
82 mm
24 mm
0.0468 kg
box 5 piece
85 mm
120 mm
0.234 kg
8712507119292
box 150 piece
200 mm
300 mm
7.02 kg
8712507123251
pallet (lift) 12000 piece
800 mm
1000 mm
1200 mm
561.6 kg
1 piece
EC001284 - Single- and multi-pole terminal strip
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
85389099
V11.0 : 27141106
X