41Z62
1SPE007715F0741
8712507123541
Terminal block PE 3x16mm²+3x6mm², 100 A
Terminal block PE 3x16mm²+3x6mm²;Terminal block PE 3x16mm²+3x6mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
3
terminals
PE-Terminal
Thermoplastic
1 - Solid-Core 6...16 mm²
2 - Fine-Strand with Cable End Sleeve 6...16 mm²
3 - Fine-Strand without Cable End Sleeve 6...16 mm²
4 - Multi-Wired 6...16 mm²
Screw Terminals
400 V
100 A
Green
False - does not contain substances > 0.1 mass percentage
20230911
70dec1ae-6256-4b10-ad20-1d848a5d2c56 Netherlands
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
49 mm
24 mm
0.0268 kg
box 5 piece
85 mm
120 mm
0.134 kg
8712507119285
box 270 piece
200 mm
300 mm
7.236 kg
8712507123244
pallet (lift) 21600 piece
800 mm
1000 mm
1200 mm
578.88 kg
1 piece
EC001284 - Single- and multi-pole terminal strip
V11.0 : 27141106
X