41Z60
41Z60
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z60

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. FOR65
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. Terminals
- Show Less..
No label translation
General Information
Extended Product Type:
41Z60
Product ID:
1SPE007715F0734
EAN:
8712507123527
Catalog Description:
Terminal block N 9x16mm²+12x6mm², 100 A
Long Description:
Terminal block N 9x16mm²+12x6mm²;Terminal block N 9x16mm²+12x6mm²
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL65;MISTRAL41F; MISTRAL41W
Number of Line Terminals:
9
Accessory Type:
terminals
Terminal Connection Type:
N-Terminal
Insulation Material:
Thermoplastic
Rated Cross-Section:
1 - Solid-Core 6...16 mm²

2 - Fine-Strand with Cable End Sleeve 6...16 mm²

3 - Fine-Strand without Cable End Sleeve 6...16 mm²

4 - Multi-Wired 6...16 mm²
Terminal Type:
Screw Terminals
Electrical
Rated Voltage (Ur):
400 V
Rated Current (In):
100 A
Design
Color:
blue
Material Compliance
REACH Declaration:
9AJK000616
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20230911
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Environmental Information:
9AJK000330
Dimensions
Product Net Width:
148 mm
Product Net Height:
24 mm
Product Net Depth / Length:
24 mm
Product Net Weight:
0.0863 kg
Container Information
Package Level 1 Units:
box 5 piece
Package Level 1 Width:
85 mm
Package Level 1 Height:
120 mm
Package Level 1 Depth / Length:
148 mm
Package Level 1 Gross Weight:
0.4315 kg
Package Level 1 EAN:
8712507119261
Package Level 2 Units:
box 90 piece
Package Level 2 Width:
200 mm
Package Level 2 Height:
200 mm
Package Level 2 Depth / Length:
300 mm
Package Level 2 Gross Weight:
7.767 kg
Package Level 2 EAN:
8712507123220
Package Level 3 Units:
pallet (lift) 7200 piece
Package Level 3 Width:
800 mm
Package Level 3 Height:
1000 mm
Package Level 3 Depth / Length:
1200 mm
Package Level 3 Gross Weight:
621.36 kg
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1SPE007715F0734
Installation
Instructions and Manuals:
1SPC801030M0201
Popular Downloads
Data Sheet, Technical Information:
1SLC801013D0201
External Classifications and Standards
ETIM 8:
EC001284 - Single- and multi-pole terminal strip
ETIM 9:
EC001284 - Single- and multi-pole terminal strip
eClass:
V11.0 : 27141106
Object Classification Code:
X
No downloads available
There are no related links available
6.3.0.53655