41Z59
1SPE007715F0733
8712507123510
Terminal block N 7x16mm²+9x6mm², 100 A A
Terminal block N 7x16mm²+9x6mm²;Terminal block N 7x16mm²+9x6mm²
MISTRAL65;MISTRAL41F; MISTRAL41W
400 V
100 A
7
terminals
Direct mounting
N-Terminal
Thermoplastic
blue
1 - Solid-Core 6...16 mm²
2 - Fine-Strand with Cable End Sleeve 6...16 mm²
3 - Fine-Strand without Cable End Sleeve 6...16 mm²
4 - Multi-Wired 6...16 mm²
Screw Terminals
False - does not contain substances > 0.1 mass percentage
20230911
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
115 mm
24 mm
0.0664 kg
box 5 piece
85 mm
120 mm
0.332 kg
8712507119254
box 120 piece
200 mm
300 mm
7.968 kg
8712507123213
pallet (lift) 9600 piece
800 mm
1000 mm
1200 mm
637.44 kg
1 piece
EC001284 - Single- and multi-pole terminal strip
V11.0 : 27141106
X