OBOC2000-115VUC
OBOC2000-115VUC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OBOC2000-115VUC

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Interface Relays and Optocouplers
- Show Less..
No label translation
General Information
Extended Product Type:
OBOC2000-115VUC
Product ID:
1SNA645054R0700
EAN:
4013614508080
Catalog Description:
OBOC2000-115VUC Optocoupler R600 A1-A2=115VAC/DC,4.5-58VDC/ 1 mA-2 A,MOSFET
Long Description:
Screw optocoupler OBOC2000-115VUC: 115VAC/DC  Rated control supply voltage/ solid-state output  rated 4.5-58VDC,  1 mA up to 2 A with integrated LED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614508080
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85369095
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_05
Instructions and Manuals:
1SVC645000M9000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC128947_EPLAN
Dimensions
Product Net Width:
6 mm
Product Net Height:
67.5 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
0.02 kg
Technical
Function:
Boxed optocoupler R600
Rated Control Supply Voltage (Us):
115 V AC/DC
Output:
solid-state output
Output Signal:
4.5 ... 58VDC / 1 mA ... 2 A
Terminal Type:
Screw Terminals
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60947-5-1

UL 508
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Certificates and Declarations
CCC Certificate:
CCC_2017010303938926
CQC Certificate:
CQC_2017010303941444
CSA Certificate:
CSA_254821
cUR Certificate:
cUR_E352056
Declaration of Conformity - CCC:
CCC_2020980303000253
Declaration of Conformity - CE:
1SVD982016-0001
Declaration of Conformity - UKCA:
1SVD982016-1000
LR Certificate:
LR_16_20068
UR Certificate:
UR_E352056
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
73 mm
Package Level 1 Depth / Length:
80 mm
Package Level 1 Height:
71 mm
Package Level 1 Gross Weight:
0.23 kg
Package Level 1 EAN:
3472596450540
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001504 - Optocoupler
ETIM 8:
EC001504 - Optocoupler
ETIM 9:
EC001504 - Optocoupler
eClass:
V11.0 : 27371604
UNSPSC:
39122331
E-Number (Sweden):
4029195
No downloads available
EPLAN DATA OBOC2000-115VUC
2D & 3D Data OBOC2000-115VUC
6.3.0.53655