OBOC2000-48-60VUC
1SNA645053R0600
4013614508073
OBOC2000-48-60VUC Optocoupler R600 A1-A2=48-60VAC/DC,4.5-58VDC/ 1 mA-2 A,MOSFET
Screw optocoupler OBOC2000-48-60VUC: 48-60VAC/DC Rated control supply voltage/ solid-state output rated 4.5-58VDC, 1 mA up to 2 A with integrated LED
10 piece
85369095
6 mm
67.5 mm
70 mm
0.02 kg
Boxed optocoupler R600
48 ... 60 V AC/DC
Solid-State
4.5 ... 58VDC / 1 mA ... 2 A
Screw Terminals
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 60947-5-1
UL 508
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
box 10 piece
73 mm
80 mm
71 mm
0.23 kg
3472596450533
K
EC001504 - Optocoupler
V11.0 : 27371604
39122331
4029187