OBOC2000-24VDC
1SNA645051R0400
4013614508066
OBOC2000-24VDC Optocoupler R600 A1-A2=24VDC,4.5-58VDC/ 1 mA-2 A,MOSFET
Screw optocoupler OBOC2000-24VDC: 24VDC Rated control supply voltage/ solid-state output rated 4.5-58VDC, 1 mA up to 2 A with integrated LED
10 piece
85369095
6 mm
67.5 mm
70 mm
0.02 kg
Boxed optocoupler R600
24 V DC
solid-state output
4.5 ... 58VDC / 1 mA ... 2 A
Screw Terminals
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 60947-5-1
UL 508
Following EU Directive 2011/65/EU
box 10 piece
73 mm
80 mm
71 mm
0.23 kg
3472596450519
K
EC001504 - Optocoupler
V11.0 : 27371604
39122331
2712062
4029173